• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EMV nut SACC-M12【10 Pieces Per Package】

EMV nut SACC-M12
  • Volume Discount

Product Details:

Manufacturer part number: 1440151

Brand: PHOENIX CONTACT

Price: 22.35

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1440151

Part Number
1440151
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

10 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Thread type connection side M12 Connector type EMC nut Connector standard Sensor connector
Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

This page is EMV nut SACC-M12, part number 1440151.
You can find the detail information about specifications and dimensions on part number 1440151.

Tech Support