EMV nut SACC-PG9【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1440177

Part Number
1440177
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.44 €

10 Pieces Per Package

1 pack 32 Days

Loading...

  1. 1

Basic information

Thread type connection side PG9 Connector type EMC nut Connector standard Sensor connector
Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

This page is EMV nut SACC-PG9, part number 1440177.
You can find the detail information about specifications and dimensions on part number 1440177.

Tech Support