Clamping Nuts, self-locking

Clamping Nuts, self-locking
Clamping nuts are used for rotating parts, especially for reversible shafts, for example for fixing the grinding wheel. The compact construction ensures a safe function and allows quick installation using a face pin wrench.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25030.0020
25030.0021
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2
(mm)
Weight
(g)

54.77 €

1 3 Days 4058

55.69 €

1 3 Days 50104

Loading...

  1. 1

Basic information

Thread Nominal M M20 Material Heat-treated steel, blackened d1 M20 x 1,5
d3(mm) 4.1 h(mm) 8.5 l(mm) 32
Conflict Minerals free yes REACH compliant yes

Tech Support