Locating Pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1040.300
1040.500
1040.700
1140.300
1140.400
1140.500
1140.600
1140.700
1140.800
1140.900
1141.000
1141.100
1141.200
1141.300
1141.400
1141.500
1141.600
1141.700
1141.800
1141.900
1142.000
1142.100
1142.200
1142.300
1142.400
1142.500
1142.600
1142.700
1142.800
1142.900
1143.000
1143.100
1143.200
1143.300
1143.400
1143.500
1143.600
1143.700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
l
(mm)
l1
(mm)
l2
(mm)
WS
(mm)
System Weight
(g)

65.42 €

1 3 Days 61514--13V4017

65.42 €

1 3 Days 101914--13V4023

65.42 €

1 3 Days 131915--17V4029

65.00 €

1 3 Days 419-1613.515V7030

65.00 €

1 3 Days 519-1613.515V7030

65.00 €

1 3 Days 619-1613.515V7030

65.00 €

1 3 Days 819-1713.515V7028

65.00 €

1 3 Days 1019-1713.515V7030

65.00 €

1 3 Days 1219-1813.515V7030

65.00 €

1 3 Days 1424-1813.519V7030

65.74 €

1 3 Days 1524-18-19V7050

65.74 €

1 3 Days 1624-18-19V7050

65.74 €

1 3 Days 1829-19-22V7070

65.74 €

1 3 Days 2029-19-22V7070

65.74 €

1 3 Days 2234-20-27V70100

65.74 €

1 3 Days 2434-20-27V70100

68.51 €

1 3 Days 253920---V70100

68.51 €

1 3 Days 263920---V70110

68.51 €

1 3 Days 283920---V70110

68.51 €

1 3 Days 304922---V70200

68.51 €

1 3 Days 324922---V70200

68.51 €

1 3 Days 344922---V70200

68.51 €

1 3 Days 354922---V70200

68.51 €

1 3 Days 364922---V70210

68.51 €

1 3 Days 384922---V70230

68.51 €

1 3 Days 405924---V70330

68.51 €

1 3 Days 425924---V70340

68.51 €

1 3 Days 445924---V70350

68.51 €

1 3 Days 455924---V70360

68.51 €

1 3 Days 465924---V70370

72.66 €

1 3 Days 485924---V70380

72.66 €

1 3 Days 506926---V70520

72.66 €

1 3 Days 526926---V70530

72.66 €

1 3 Days 546926---V70550

72.66 €

1 3 Days 556926---V70560

72.66 €

1 3 Days 566926---V70580

72.66 €

1 3 Days 586926---V70600

72.66 €

1 3 Days 606926---V70610

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground REACH compliant yes Conflict Minerals free yes

Tech Support