• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Base Plates, V70eco

Base Plates, V70eco

Click on this image to zoom in.

Click on this image to zoom in.

V70eco base plates are a further development of the established V70 product line, optimized in quality and price.
They are fully compatible with the existing V70 T-slot System.
• Centers to H6 tolerance and slots to H8 tolerance.
• Alignment of the base plate on the machine table by means of centers and/or centering slot.
• Fastening holes on a 100 mm pitch.
• High tensile tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1200.300
1200.400
1200.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b1
(mm)
l1
(mm)
l2
(mm)
Number of T-slotsa1 Number of T-slotsa2 Number of connecting rings Zero-Point Clamping System (optio Weight
(g)

2,130.63 €

1 3 Days 15023042015036238

3,058.30 €

1 3 Days 20030049020047257

4,052.25 €

1 3 Days 20037063020059492

Loading...

  1. 1

Basic information

b2(mm) 100 y(mm) 12 Material Tool steel, high-strength
System V70 Conflict Minerals free yes REACH compliant yes

Tech Support