Base Plates, V70eco, overall dimensions same as pallets DIN 55201

Base Plates, V70eco, overall dimensions same as pallets DIN 55201

Click on this image to zoom in.

Click on this image to zoom in.

V70eco base plates are a further development of the established V70 product line, optimized in quality and price.
They are fully compatible with the existing V70 T-slot System.
• Centers to H6 tolerance and slots to H8 tolerance.
• Alignment of the base plate on the machine table by means of centers and/or centering slot.
• Fastening holes on a 100 mm pitch.
• High tensile tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1200.700
1200.800
1200.900
1203.300
1203.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
c
(mm)
d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
y
(mm)
Number of T-slotsa1 Number of T-slotsa2 Weight
(g)

3,138.52 €

1 3 Days 150400100605020400100-125561

3,875.52 €

1 3 Days 200500200406020500200-127795

4,934.30 €

1 3 Days 200630200357025630200-1699152

3,564.30 €

1 3 Days 15040010060502050020040125777

4,435.50 €

1 3 Days 200500200406020630200351279120

Loading...

  1. 1

Basic information

Number of connecting rings Zero-Point Clamping System (optio 4 Material Tool steel, high-strength System V70
Conflict Minerals free yes REACH compliant yes

Tech Support