Clamping Bars

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1013.600
1013.700
1013.800
1113.600
1113.700
1113.800
1133.000
1133.200
1513.600
1513.700
1533.000
1533.200
1613.700
1613.800
1633.000
1633.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
b3
(mm)
h
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
n1
(mm)
n2
(mm)
t1
(mm)
t2
(mm)
y
(mm)
Suitable for Material System Weight
(g)
Number

201.14 €

1 3 Days 2410.318-306.514.5802040----8M8Steel, case-hardened, groundV403001

216.86 €

1 3 Days 2410.318-306.514.51202040----8M8Steel, case-hardened, groundV404502

237.35 €

1 3 Days 2410.318-306.514.51602040----8M8Steel, case-hardened, groundV406003

236.60 €

1 3 Days 4014.324-5010201403535----12M12Steel, case-hardened, groundV7015502

266.64 €

1 3 Days 4014.324-5010202003035----12M12Steel, case-hardened, groundV7021304

345.84 €

1 3 Days 4014.324-50102030027.535----12M12Steel, case-hardened, groundV7033607

46.33 €

1 3 Days -------6945-------Steel, blackenedV70330-

49.29 €

1 3 Days -------9470-------Steel, blackenedV70500-

209.68 €

1 3 Days 4014.32440---150--14.324102012M12Steel, case-hardened, groundL1212002

245.52 €

1 3 Days 4014.32440---200--14.324102012M12Steel, case-hardened, groundL1217003

44.31 €

1 3 Days 30--15---7450-----12M12Steel, blackenedL12350-

47.02 €

1 3 Days 30--15---9570.3-----12M12Steel, blackenedL12500-

278.83 €

1 3 Days 6018.33050---200--18.330122416M16Steel, case-hardened, groundL1633003

353.52 €

1 3 Days 6018.33050---300--18.330122416M16Steel, case-hardened, groundL1650005

52.61 €

1 3 Days 35--14---8550-----16M16Steel, blackenedL16470-

58.09 €

1 3 Days 35--14---10570.3-----16M16Steel, blackenedL16630-

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support