Clamping Cubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1508.200
1508.400
1508.600
1608.600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b2
(mm)
b3
(mm)
d1
(mm)
d2
(mm)
h
(mm)
h1
(mm)
h2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
y
(mm)
Suitable for Amount fastening holes n Number of hole rowsb1 Number of hole rowsl1 System Weight
(g)

6,457.43 €

1 3 Days 150150-12M1240835875400230-15012M12447L1297

8,138.83 €

1 3 Days 200200-12M1256551085500330-20012M126610L12204

15,652.12 €

1 3 Days 20020030012M1270064010063045020030016M168812L12426

17,695.03 €

1 3 Days 20020030016M1670064010063045020030016M168812L16420

Loading...

  1. 1

Basic information

Material Grey cast iron GG Conflict Minerals free yes REACH compliant yes

Tech Support