Clamping Jaws, for floating clamp M 12 / upper clamping jaw with location hole

Clamping Jaws, for floating clamp M 12 / upper clamping jaw with location hole

Click on this image to zoom in.

Click on this image to zoom in.

The clamping jaws can be used for the floating clamps 23320.0008, 23320.0012 and 23320.0014.
The upper clamping jaw (23320.0054, 23320.0056 abd 23320.0058 - picture 1-3) can be used to increase the clamping range.
In the upper clamping jaw with female thread M 8 (23320.0154 / .0156 - picture 4 + 5) different standard parts can be screwed in as required.
The lower clamping jaw with pivot function (23320.0148 - picture 6) adapts to the draughts of the workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23320.0154
23320.0156
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
to2
(mm)
Clamping range to
(mm)
Weight
(g)
For finish Picture

119.37 €

1 3 Days 2329834

138.38 €

1 3 Days 34401125

Loading...

  1. 1

Basic information

d1(mm) M8 Clamping Jaws Case hardened steel, nitrided, manganese phosphate treated Conflict Minerals free yes
REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360