• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Consoles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1510.100
1510.200
1610.100
1610.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
System Weight
(g)

1,293.86 €

1 3 Days 7812M12-L128000

1,946.94 €

1 3 Days 7812M12-L1214.5

1,418.55 €

1 3 Days 9816M16-L169800

2,006.27 €

1 3 Days 9816M1660L1617.5

Loading...

  1. 1

Basic information

Material Grey cast iron, phosphatized Conflict Minerals free yes REACH compliant yes

Tech Support