Manufacturer part number: 1704.400
Brand: HALDER
Price: 153.12 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1704.400
b1(mm) | 55 | b2(mm) | 31 | d(mm) | 6.2 |
---|---|---|---|---|---|
h1(mm) | 22.5 | h2(mm) | 3 | h3(mm) | 5 |
l1(mm) | 11 | l2(mm) | 3 | l3(mm) | 3 |
Material | Steel, hardened | Conflict Minerals free | yes | REACH compliant | yes |
Weight(g) | 97 |
This page is Gripper Strips, reversible, part number 1704.400.
You can find the detail information about specifications and dimensions on part number 1704.400.