Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
b1(mm) | 16 | b2(mm) | 8 | d1(mm) | M6 |
---|---|---|---|---|---|
d2(mm) | 15 | d3(mm) | M8 | h1(mm) | 32 |
h2 to(mm) | 37 | h2 of(mm) | 0 | h2(mm) | 37 |
h3(mm) | 8 | h4(mm) | ~ 7 | l1(mm) | 60 |
l2(mm) | 27 | Material | Steel | Conflict Minerals free | yes |
REACH compliant | yes | Weight(g) | 110 |