Mounting Screws, for jaws for five-sided machining

Mounting Screws, for jaws for five-sided machining

Product Details:

Manufacturer part number: 1704.600

Brand: HALDER

Price: 2.82

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1704.600

Part Number
1704.600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.82 €

1 3 Days

Loading...

  1. 1

Basic information

d(mm) M6 l(mm) 8 Material Steel, tempered
Conflict Minerals free yes REACH compliant yes Weight(g) 20

This page is Mounting Screws, for jaws for five-sided machining, part number 1704.600.
You can find the detail information about specifications and dimensions on part number 1704.600.

Tech Support