Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
b(mm) | 125 | d1(mm) | 18 | d2(mm) | 12 |
---|---|---|---|---|---|
h1(mm) | 40 | h2(mm) | 35 | l1(mm) | 35 |
l2(mm) | 15 | l3(mm) | 3 | Jaw width(mm) | 125 |
Material | Steel, hardened | Conflict Minerals free | yes | REACH compliant | yes |
Weight(g) | 1700 |