• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pull-Down Sets, high

Pull-Down Sets, high

Product Details:

Manufacturer part number: 1703.200

Brand: HALDER

Price: 1,652.88

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.200

Part Number
1703.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,652.88 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 24 d1(mm) 20 d2(mm) 11
h1(mm) 35.7 h2(mm) 18 h3(mm) 48
Jaw width(mm) 125 Conflict Minerals free yes REACH compliant yes
Weight(g) 2014

This page is Pull-Down Sets, high, part number 1703.200.
You can find the detail information about specifications and dimensions on part number 1703.200.

Tech Support