Pull-Down Sets, low

Pull-Down Sets, low

Product Details:

Manufacturer part number: 1703.100

Brand: HALDER

Price: 1,516.62

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.100

Part Number
1703.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,516.62 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 24 d1(mm) 20 d2(mm) 11
h1(mm) 21.7 h2(mm) 4 h3(mm) 34
Jaw width(mm) 125 Conflict Minerals free yes REACH compliant yes
Weight(g) 1484

Tech Support