Spacers, for the L-12 hole and dowel system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1617.400
1617.500
1617.600
1617.700
1617.800
1617.900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
s
(mm)
Weight
(g)

16.40 €

1 3 Days 39.5322

17.35 €

1 3 Days 59.5359

16.40 €

1 3 Days 39.5431

17.35 €

1 3 Days 59.5481

16.40 €

1 3 Days 39.5540

17.35 €

1 3 Days 59.55103

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System L16 Conflict Minerals free yes
REACH compliant yes

Tech Support