Step Jaws, for horizontal clamping of flat workpieces

Step Jaws, for horizontal clamping of flat workpieces

Product Details:

Manufacturer part number: 1701.280

Brand: HALDER

Price: 327.23

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701.280

Part Number
1701.280
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

327.23 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 125 h1(mm) 40 h2(mm) 35
l1(mm) 15 l2(mm) 3 Jaw width(mm) 125
Material Steel, hardened Conflict Minerals free yes REACH compliant yes
Weight(g) 1100

This page is Step Jaws, for horizontal clamping of flat workpieces, part number 1701.280.
You can find the detail information about specifications and dimensions on part number 1701.280.

Tech Support