Stops, plain

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586.070
1586.071
1586.072
1586.073
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb2
(mm)
d
(mm)
h1
(mm)
h2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Pin Weight
(g)
For finish Picture

133.88 €

1 3 Days 10--21.4-4020--4001

194.10 €

1 3 Days 1029-21.46.44020--3402

216.73 €

1 3 Days 10--51.4-8040--16003

196.37 €

1 3 Days 10241221.413.442202Hard metal3904

Loading...

  1. 1

Basic information

b1(mm) 44 Body Tool steel, hardened Conflict Minerals free yes
REACH compliant yes

Tech Support