• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Support Jaws, for mounting various gripper studs

Support Jaws, for mounting various gripper studs

Product Details:

Manufacturer part number: 1702.300

Brand: HALDER

Price: 584.20

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1702.300

Part Number
1702.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

584.20 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 97 c(mm) 24 h(mm) 20
l(mm) 73 Jaw width(mm) 125 Material Steel, hardened
Conflict Minerals free yes REACH compliant yes Weight(g) 1200
For finish Picture 2

This page is Support Jaws, for mounting various gripper studs, part number 1702.300.
You can find the detail information about specifications and dimensions on part number 1702.300.

Tech Support