Supporting Plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1047.900
1147.900
1547.900
1647.900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
b3
(mm)
d
(mm)
d1
(mm)
d2
(mm)
h
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
s
(mm)
System Weight
(g)

52.42 €

1 3 Days 2518--8.5M810512812.5--V4074

51.73 €

1 3 Days 4022--13M1215764320--V70230

67.57 €

1 3 Days 224013M12---7663132615L12195

89.26 €

1 3 Days 346017M16---10083213320L16570

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support