• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Thrust Angles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1020.300
1021.500
1021.600
1021.700
1120.300
1120.400
1120.500
1121.000
1121.100
1121.500
1121.600
1121.700
1122.200
1122.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
h6
(mm)
l1
(mm)
l2
(mm)
y
(mm)
Suitable for Position of web System Weight
(g)

168.08 €

1 3 Days 24.55210.52040--42208M8-V40185

180.77 €

1 3 Days 385210.52040--42208M8-V40295

218.37 €

1 3 Days 3975---------leftV40460

226.29 €

1 3 Days 39115-7797------leftV40700

261.36 €

1 3 Days 3790203570--673512M12-V70870

313.91 €

1 3 Days 37140-69104------leftV701470

328.25 €

1 3 Days 37200-69104139174----leftV701820

313.91 €

1 3 Days 37140-69104------rightV701470

328.25 €

1 3 Days 37200-69104139174----rightV701820

272.43 €

1 3 Days 6690203570--673512M12-V701710

311.65 €

1 3 Days 66140-69104------leftV702970

342.57 €

1 3 Days 66200-69104139174----leftV703720

313.40 €

1 3 Days 66140-69104------rightV702970

342.57 €

1 3 Days 66200-69104139174----rightV703720

Loading...

  1. 1

Basic information

Material Grey cast iron, phosphatized, ground Conflict Minerals free yes REACH compliant yes

Tech Support