• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Universal Gripsets

Universal Gripsets

Product Details:

Manufacturer part number: 1702.600

Brand: HALDER

Price: 703.50

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1702.600

Part Number
1702.600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

703.50 €

1 3 Days

Loading...

  1. 1

Basic information

h1 min.(mm) 40 h2 max.(mm) 18 Conflict Minerals free yes
REACH compliant yes Weight(g) 4450

This page is Universal Gripsets, part number 1702.600.
You can find the detail information about specifications and dimensions on part number 1702.600.

Tech Support