Wedge Elements

Wedge Elements

Product Details:

Manufacturer part number: 1703.370

Brand: HALDER

Price: 112.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.370

Part Number
1703.370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

112.33 €

1 3 Days

Loading...

  1. 1

Basic information

Material Aluminium, diamond-coated Conflict Minerals free yes REACH compliant yes
Weight(g) 26

This page is Wedge Elements, part number 1703.370.
You can find the detail information about specifications and dimensions on part number 1703.370.

Tech Support