Wedge Elements, round

Wedge Elements, round

Product Details:

Manufacturer part number: 1703.380

Brand: HALDER

Price: 89.88

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.380

Part Number
1703.380
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.88 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 27.8 h1(mm) 16.5 h2(mm) 13
l(mm) 2.4 Material Steel, hardened Conflict Minerals free yes
REACH compliant yes Weight(g) 16

This page is Wedge Elements, round, part number 1703.380.
You can find the detail information about specifications and dimensions on part number 1703.380.

Tech Support