Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22751.0115 |
22751.0122 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (Ø) | Ball Dia. (Ø) | d2 (mm) | D (mm) | h2 (mm) | Load capacity for static load (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.85 € | 1 | 3 Days | 24 | 16 | 31 | 23.95 | 21 | 300 | 12 | |||
9.57 € | 1 | 3 Days | 36 | 24 | 45 | 35.95 | 30 | 500 | 27 |
Loading...
Housing | Plastic | Ball | Thermosplastic POM | h1(mm) | 9.8 |
---|---|---|---|---|---|
Cap | Plastic, white | Temperature min.(°C) | -40 | Temperature max.(°C) | 80 |
Bearing ball | Stainless steel | Conflict Minerals free | yes | REACH compliant | yes |