Locating bushing with seal, plain, for lifting pins

Locating bushing with seal, plain, for lifting pins

Locating bushings are used for quick and safe locating of lifting pins EH 22350. This design is suitable for applications which require installation flush to the surface. Corrosion and abrasion resistant.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22350.1960
22350.1961
22350.1962
22350.1963
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?d1
(mm)
d2
(mm)
For nominal length l
(mm)

66.62 €

3 Days 8M16 x 1,510

81.80 €

3 Days 10M20 x 1,515

89.97 €

3 Days 12M24 x 1,515

100.40 €

3 Days 16M30 x 225

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support