Ball-Ended Thrust Screws, headless, flat-faced ball and hexalobular socket / flat-faced ball, plain surface (Part Numbers - CAD Download)

Ball-Ended Thrust Screws, headless, flat-faced ball and hexalobular socket / flat-faced ball, plain surface

Click on this image to zoom in.

Click on this image to zoom in.

For clamping and supporting of surfaces that are not exactly parallel.
The hexalobular drive enables an optimal load transmission. The driving forces are not transmitted by edges (e.g. with the internal hexagon) but by surfaces. Due to the optimal load transmission, the tool wear is reduced and, as a result of this, the tool life is increased.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22720.1542
22720.1544
22720.1552
22720.1554
22720.1562
22720.1564
22720.2542
22720.2544
22720.2552
22720.2554
22720.2562
22720.2564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d3
(mm)
l2
(mm)
Ball Screw Load capacity for static load
(kN)
hexalobular Weight
(g)

4.01 €

1 3 Days M41.85.6Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm23.580.5

4.01 €

1 3 Days M41.89.6Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm23.580.5

4.16 €

1 3 Days M52.27.5Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm24.5100.6

4.23 €

1 3 Days M52.211.5Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm24.5101.1

3.78 €

1 3 Days M63.210Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm29151.5

3.86 €

1 3 Days M63.216Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm29152.5

5.20 €

1 3 Days M41.85.6Stainless steel, hardenedStainless steel 1.43053.580.5

5.20 €

1 3 Days M41.89.6Stainless steel, hardenedStainless steel 1.43053.580.5

5.64 €

1 3 Days M52.27.5Stainless steel, hardenedStainless steel 1.43054.5100.6

5.71 €

1 3 Days M52.211.5Stainless steel, hardenedStainless steel 1.43054.5101.1

6.21 €

1 3 Days M63.210Stainless steel, hardenedStainless steel 1.43059151.5

6.38 €

1 3 Days M63.216Stainless steel, hardenedStainless steel 1.43059152.5

Loading...

  1. 1

Basic information

Temperature max.(°C) 250 Conflict Minerals free yes REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360