Base Plates, overall dimensions same as pallets DIN 55 201 (Part Numbers - CAD Download)

Base Plates, overall dimensions same as pallets DIN 55 201

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 1000.800

Brand: HALDER

Price: 3,943.53

Delivery time: 3 Days


Technical Data:

a: 100 mm

a1: - mm

a2: - mm

b1: 320 mm

b2: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1000.800

Base Plates • suitable on pallets DIN 55 201, EH 1100.700 - EH 1103.500

Product Description

Material

• Steel, hardened, ground

Notes

Special types on request.

Drawing


* These tolerances are valid only for optional exterior stop type.
Slot spacing 70 ±0.01.

Order Information

SystemDimensionsFor screwsyNumber
of T-slots
WeightArt. No.
 a1 x a2cdl1l2l3l4    
    ±0.013       
 [mm][mm][mm][kg] 
V70400 x 400502015060100100M12125 x 5561100.700
V70500 x 500602020040200200M12127 x 7841100.800
V70630 x 630702520035200200M16169 x 91551100.900
V70400 x 500502015060/40200100M12125 x 7691103.300
V70500 x 630602020040/35200200M12127 x 91211103.500

Application Example







Base Plates • suitable on pallets DIN 55 201, EH 1000.800

Product Description

Material

• Steel, hardened, ground

Notes

Special types on request.

Drawing


* These tolerances are valid only for optional exterior stop type.
Slot spacing 40 ±0.01.

Order Information

SystemDimensionsyNumber
of T-slots
WeightArt. No.
 ab1b2b3cdl1l2l3   
 [mm][mm][kg] 
V4010032010040402032010040107 x 7281000.800

Application Example



Part Number
1000.800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
a1
(mm)
a2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
c
(mm)
d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
For screw y
(mm)
Number of T-slots 1 Number of T-slots 2 System Weight
(kg)

3,943.53 €

1 3 Days 100--32010040402032010040--1077V4024.5

Loading...

  1. 1

Basic information

Material Steel, case-hardened Conflict Minerals free yes REACH compliant yes

Tech Support