• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Base Plates, overall dimensions same as pallets DIN 55 201 (Part Numbers - CAD Download)

Base Plates, overall dimensions same as pallets DIN 55 201

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 1100.700

Brand: HALDER

Price: 5,039.62

Delivery time: 3 Days


Technical Data:

a: - mm

a1: 400 mm

a2: 400 mm

b1: - mm

b2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1100.700

Base Plates • suitable on pallets DIN 55 201, EH 1100.700 - EH 1103.500

Product Description

Material

• Steel, hardened, ground

Notes

Special types on request.

Drawing


* These tolerances are valid only for optional exterior stop type.
Slot spacing 70 ±0.01.

Order Information

SystemDimensionsFor screwsyNumber
of T-slots
WeightArt. No.
 a1 x a2cdl1l2l3l4    
    ±0.013       
 [mm][mm][mm][kg] 
V70400 x 400502015060100100M12125 x 5561100.700
V70500 x 500602020040200200M12127 x 7841100.800
V70630 x 630702520035200200M16169 x 91551100.900
V70400 x 500502015060/40200100M12125 x 7691103.300
V70500 x 630602020040/35200200M12127 x 91211103.500

Application Example







Base Plates • suitable on pallets DIN 55 201, EH 1000.800

Product Description

Material

• Steel, hardened, ground

Notes

Special types on request.

Drawing


* These tolerances are valid only for optional exterior stop type.
Slot spacing 40 ±0.01.

Order Information

SystemDimensionsyNumber
of T-slots
WeightArt. No.
 ab1b2b3cdl1l2l3   
 [mm][mm][kg] 
V4010032010040402032010040107 x 7281000.800

Application Example



Part Number
1100.700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
a1
(mm)
a2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
c
(mm)
d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
For screw y
(mm)
Number of T-slots 1 Number of T-slots 2 System Weight
(kg)

5,039.62 €

1 3 Days -400400---502015060100100M121255V7056

Loading...

  1. 1

Basic information

Material Steel, case-hardened Conflict Minerals free yes REACH compliant yes

This page is Base Plates, overall dimensions same as pallets DIN 55 201, part number 1100.700.
You can find the detail information about specifications and dimensions on part number 1100.700.

Variation of this product

Part Number
1000.800
1100.800
1100.900
1103.300
1103.500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
a
(mm)
a1
(mm)
a2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
c
(mm)
d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
For screw y
(mm)
Number of T-slots 1 Number of T-slots 2 System Weight
(kg)

3,943.53 €

1 3 Days 100--32010040402032010040--1077V4024.5

6,395.98 €

1 3 Days -500500---602020040200200M121277V7084

8,152.17 €

1 3 Days -630630---702520035200200M161699V70129

5,871.22 €

1 3 Days -400500---502015040200100M121257V7069

7,312.95 €

1 3 Days -500630---602020035200200M121279V70107

Tech Support