• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Connecting Elements, hydraulically operated, double acting, with lifting-off and blow-out

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.070

Part Number
1990.070
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Weight
(kg)

1,016.67 €

3 Days 1200

Loading...

  1. 1

Basic information

Material Steel, case-hardened Conflict Minerals free yes REACH compliant yes
Release pressure to(bar) 80 Release pressure of(bar) 60 Holding force(N) 30000
Centering accuracy(mm) < 0.01

This page is Connecting Elements, hydraulically operated, double acting, with lifting-off and blow-out, part number 1990.070.
You can find the detail information about specifications and dimensions on part number 1990.070.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support