Connecting Elements, modular, mechanically operated

Connecting Elements, modular, mechanically operated

Product Details:

Manufacturer part number: 1990.100

Brand: HALDER

Price: 1,216.79

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.100

Part Number
1990.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,216.79 €

1 3 Days

Loading...

  1. 1

Basic information

Body Steel, case-hardened, ground Holding force(N) 10000 Centering accuracy(mm) < 0.01
Release moment(Nm) 10 Control module Steel, blackened Conflict Minerals free yes
REACH compliant yes Weight(g) 3300

This page is Connecting Elements, modular, mechanically operated, part number 1990.100.
You can find the detail information about specifications and dimensions on part number 1990.100.

Tech Support