Manufacturer part number: 1990.102
Brand: HALDER
Price: 1,246.20 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1990.102
Holding force | Centering accuracy | Release pressure | Weight | Art. No. |
< | ||||
[N] | [mm] | [bar] | [kg] | |
5000 | 0.01 | 6 | 3 | 1990.102 |
Part Number
|
---|
1990.102 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
1,246.20 € | 1 | 3 Days |
Loading...
Body | Steel, case-hardened, ground | Holding force(N) | 5000 | Centering accuracy(mm) | < 0.01 |
---|---|---|---|---|---|
Control module | Aluminium | Release pressure(bar) | 6 | Conflict Minerals free | yes |
REACH compliant | yes | Weight(g) | 3040 |