Vertical Toggle Clamps, with horizontal base

Vertical Toggle Clamps, with horizontal base

Click on this image to zoom in.

Click on this image to zoom in.

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.
These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.
The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.
The toggle clamps are manufactured from high quality components and are designed for continuous use.
An oil resistant ergonomic 2-component handle, with increased grip area with soft surface for high ease of use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23330.0007
23330.0204
23330.0205
23330.0206
23330.0207
23330.0503
23330.0504
23330.0505
23330.0603
23330.0604
23330.0605
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Clamp Clamping screw Plastic cap Nominal size d1
(mm)
d2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4 min.
(mm)
h4 max.
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
l9
(mm)
F1
(kN)
F2
(kN)
α
(°)
α min.
(°)
Temperature min.
(°C)
Weight
(g)

131.41 €

1 Same day

Stock

StandardSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanization-713M12 x 1101001437.5-72.5-3338130-2.555231206165.528899024.550.5-3.45.514060-102421

47.67 €

1 2 Days With solid support armSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanization-47.5M8 x 4546632.5-18633.518012108.5116.58119.543357.520-1.42.5105-1080426

64.43 €

1 2 Days With solid support armSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanization-58.6M8 x 6564845-22142.520-821141.5129.51011761531332-23105-1080686

97.56 €

1 2 Days With solid support armSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanization-68.5M12 x 80701045-504528155.525-625.5196.518414130.588659.5454535105-10801503

131.41 €

1 2 Days With solid support armSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanization-713M12 x 1101001068-72-3318130-551232206166.520.5909024.550.5-3.55.5105-10802420

70.41 €

1 Same day

Stock

Standardstainless steelstainless steel-35.5M6 x 3543623-3127139.52312-34.578895211253262012.50.81.210560-10195

96.53 €

1 Same day

Stock

Standardstainless steelstainless steel-47.5M8 x 4546832.5-1863318211112112791937357.520-1.22.510560-10430

123.54 €

1 Same day

Stock

Standardstainless steelstainless steel-58.6M8 x 65641043.5-46.5-22142.520-622.51411301011654531332-1.7310560-10697

73.71 €

1 2 Days With safety lockSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanizationPVC, black35.5M6 x 3543623-31-139.52312-34.578895211253262012.511.2105-1080238

80.97 €

1 2 Days With safety lockSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanizationPVC, black47.5M8 x 4546832.5-1863318211112112791936357.520-1.42.5105-1080484

95.70 €

1 2 Days With safety lockSteel, zinc-plated by galvanization, passivatedSteel, tempered, zinc-plated by galvanizationPVC, black58.6M8 x 65641045-22142.520-622.51411301011654531332-23105-1080775

Loading...

  1. 1

Basic information

Rivet stainless steel Handle plastic Clamping cap Rubber, black
Temperature max.(°C) 80 Conflict Minerals free yes REACH compliant yes

Tech Support