Workpiece stops / steel / 1705.110

Workpiece stops / steel / 1705.110

Product Details:

Manufacturer part number: 1705.110

Brand: HALDER

Price: 179.77

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1705.110

Part Number
1705.110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

179.77 €

1 3 Days

Loading...

  1. 1

Basic information

Material Steel, hardened b max.(mm) 59 b min.(mm) 27
l1(mm) 34 l2(mm) 31 l3(mm) 27
l4(mm) 19 Conflict Minerals free yes REACH compliant yes
Weight(g) 400

This page is Workpiece stops / steel / 1705.110, part number 1705.110.
You can find the detail information about specifications and dimensions on part number 1705.110.

Tech Support