Timing belts / Polychain GT / 5MGT / PUR / GATES (PCC 5MGT 375 15)

Timing belts / Polychain GT / 5MGT / PUR / GATES PCC 5MGT 375 15

Product Details:

Manufacturer part number: PCC 5MGT 375 15

Brand: GATES

Price: 42.90

Delivery time: 12 Days


Technical Data:

Circumference Length: 375 mm

Number of Teeth: 75


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCC 5MGT 375 15

Part Number
PCC 5MGT 375 15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Circumference Length
(mm)
Number of Teeth

42.90 €

1 12 Days 37575

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Belt Width (mm)(mm) 15

This page is Timing belts / Polychain GT / 5MGT / PUR / GATES, part number PCC 5MGT 375 15.
You can find the detail information about specifications and dimensions on part number PCC 5MGT 375 15.

Variation of this product

Part Number
PCC 5MGT 300 15
PCC 5MGT 425 15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Circumference Length
(mm)
Number of Teeth

40.03 €

1 12 Days 30060

44.58 €

1 12 Days 42585

Tech Support