Electric Actuator, High Stiffness Slider Type, Ball Screw Drive, 11-LEJS Series, LECS□ (11-LEJS63S7A-600)

Electric Actuator, High Stiffness Slider Type, Ball Screw Drive, 11-LEJS Series, LECS□ 11-LEJS63S7A-600

Product Details:

Manufacturer part number: 11-LEJS63S7A-600

Brand: SMC

Price: 3,124.24

Delivery time: 26 Days


Technical Data:

Stroke: 600 mm

Max. Transportable Mass Range (Horizontal): 20.1 to 50.0 kg

Max. Transportable Mass (Horizontal): 45 kg

Max. Transportable Mass Range (Vertical): 5.1 to 10.0 kg

Max. Transportable Mass (Vertical): 10 kg


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11-LEJS63S7A-600

Part Number
11-LEJS63S7A-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Vacuum port

3,124.24 €

1 26 Days 60020.1 to 50.0455.1 to 10.01020Absolute129Not Provided301 to 500441172±201,20063Basic TypeAC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Noise Filters Not Provided Usage Environment Standard
Operating Temperature Range(°C) 5::40 Type Clean Series (Vacuum type)

This page is Electric Actuator, High Stiffness Slider Type, Ball Screw Drive, 11-LEJS Series, LECS□, part number 11-LEJS63S7A-600.
You can find the detail information about specifications and dimensions on part number 11-LEJS63S7A-600.

Variation of this product

Part Number
11-LEJS63S3A-1000
11-LEJS63S3A-1000BD
11-LEJS63S3A-300
11-LEJS63S7B-1500
11-LEJS63S7B-700-S5B2H
11-LEJSH40S2B-200-RAA21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Vacuum port

3,621.18 €

1 26 Days 1,00020.1 to 50.0455.1 to 10.01020Incremental129Not Provided301 to 500441172±2060063Basic TypeAC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

4,055.03 €

1 26 Days 1,00020.1 to 50.0455.1 to 10.01020Incremental129Provided301 to 500441172±2060063Basic TypeAC Servo Motor (200W)With lockWithout cableWithout cableNo driverWithout cableLeft and right sides

2,538.34 €

1 26 Days 30020.1 to 50.0455.1 to 10.01020Incremental129Not Provided301 to 500441172±201,20063Basic TypeAC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

4,579.76 €

1 26 Days 1,50050.1 to 100.08510.1 to 20.02010Absolute129Not Provided501 to 1000833172±2013063Basic TypeAC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

4,326.34 €

1 68 Days 70050.1 to 100.08510.1 to 20.02010Absolute129Not Provided501 to 1000833172±2060063Basic TypeAC Servo Motor (200W)NoneStandard cable5LECSB2-S7 (Pulse input type)Without cable (Connector only)Left side

3,678.69 €

1 26 Days 20050.1 to 100.0555.1 to 10.0108Incremental105Not Provided501 to 1000539160±1060040High Precision TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)10LECSA2-S1 (Pulse input type / positioning type)1.5Left side

Tech Support