ATEX Directive, ISO Standard Compliant Cylinder, Smooth Type, Double Acting, Single Rod, 55-C96Y Series

ATEX Directive, ISO Standard Compliant Cylinder, Smooth Type, Double Acting, Single Rod, 55-C96Y Series
[Specifications]
・Cylinder Operation Method: Double Acting
・Main Body Shape: Standard
・With Auto Switch
・Bore Size 125 mm
・Cylinder Stroke: Standard Stroke 200 mm
・ISO Standard

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-C96YDB125-200

Part Number
55-C96YDB125-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

656.27 €

1 97 Days

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Cylinder I.D: D(Ø) 125 Stroke: L(mm) 200 Additional Function Standard
Environment, Applications Standard Operating Temperature(℃) -10::70 Operating Pressure(MPa) 0.01 to 0.7
Specifications Built-in magnet Type of Mount Support Basic type

This page is ATEX Directive, ISO Standard Compliant Cylinder, Smooth Type, Double Acting, Single Rod, 55-C96Y Series, part number 55-C96YDB125-200.
You can find the detail information about specifications and dimensions on part number 55-C96YDB125-200.

Tech Support