Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 3038 (GN113.9)

Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 3038 (GN113.9)
  • Volume Discount
Stainless Steel-Ball lock pins GN 113.9 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is location pins which have to be often removed and replaced again.

By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113.9-5-10
113.9-5-15
113.9-5-20
113.9-5-25
113.9-5-30
113.9-5-35
113.9-5-40
113.9-5-45
113.9-5-50
113.9-5-60
113.9-5-70
113.9-5-80
113.9-6-10
113.9-6-15
113.9-6-20
113.9-6-25
113.9-6-30
113.9-6-35
113.9-6-40
113.9-6-45
113.9-6-50
113.9-6-60
113.9-6-70
113.9-6-80
113.9-8-10
113.9-8-15
113.9-8-20
113.9-8-25
113.9-8-30
113.9-8-35
113.9-8-40
113.9-8-45
113.9-8-50
113.9-8-60
113.9-8-70
113.9-8-80
113.9-8-90
113.9-8-100
113.9-10-15
113.9-10-20
113.9-10-25
113.9-10-30
113.9-10-35
113.9-10-40
113.9-10-45
113.9-10-50
113.9-10-60
113.9-10-70
113.9-10-80
113.9-10-90
113.9-10-100
113.9-10-110
113.9-10-120
113.9-12-20
113.9-12-25
113.9-12-30
113.9-12-35
113.9-12-40
113.9-12-45
113.9-12-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1 d2 d3 d4 l2 l3 x1 Load
(kN)
Weight
(kg)

34.48 €

1 Available 5 Days 5105.52310.2620.2514, 140.023

34.48 €

1 Available 5 Days 5155.52310.2620.2514, 140.024

34.48 €

1 Available 5 Days 5205.52310.2620.2514, 140.024

34.48 €

1 Available 5 Days 5255.52310.2620.2514, 140.025

36.98 €

1 Available 5 Days 5305.52310.2620.2514, 140.026

36.98 €

1 Available 5 Days 5355.52310.2620.2514, 140.026

36.98 €

1 Available 5 Days 5405.52310.2620.2514, 140.027

36.98 €

1 Available 5 Days 5455.52310.2620.2514, 140.028

36.98 €

1 Available 5 Days 5505.52310.2620.2514, 140.028

36.98 €

1 Available 5 Days 5605.52310.2620.2514, 140.031

37.96 €

1 Available 5 Days 5705.52310.2620.2514, 140.032

37.96 €

1 Available 5 Days 5805.52310.2620.2514, 140.033

34.84 €

1 Available 5 Days 61072310.2720.2621, 210.025

34.84 €

1 Available 5 Days 61572310.2720.2621, 210.025

34.84 €

1 Available 5 Days 62072310.2720.2621, 210.026

34.84 €

1 Available 5 Days 62572310.2720.2621, 210.027

36.98 €

1 Available 5 Days 63072310.2720.2621, 210.029

36.98 €

1 Available 5 Days 63572310.2720.2621, 210.029

36.98 €

1 Available 5 Days 64072310.2720.2621, 210.030

36.98 €

1 Available 5 Days 64572310.2720.2621, 210.031

36.98 €

1 Available 5 Days 65072310.2720.2621, 210.032

37.96 €

1 Available 5 Days 66072310.2720.2621, 210.034

39.10 €

1 Available 5 Days 67072310.2720.2621, 210.036

39.10 €

1 Available 5 Days 68072310.2720.2621, 210.038

37.90 €

1 Available 5 Days 8109.52713.28.226.8838, 380.043

37.90 €

1 Available 5 Days 8159.52713.28.226.8838, 380.045

37.90 €

1 Available 5 Days 8209.52713.28.226.8838, 380.047

37.90 €

1 Available 5 Days 8259.52713.28.226.8838, 380.049

40.10 €

1 Available 5 Days 8309.52713.28.226.8838, 380.050

40.10 €

1 Available 5 Days 8359.52713.28.226.8838, 380.052

40.10 €

1 Available 5 Days 8409.52713.28.226.8838, 380.055

40.10 €

1 Available 5 Days 8459.52713.28.226.8838, 380.057

40.10 €

1 Available 5 Days 8509.52713.28.226.8838, 380.056

41.16 €

1 Available 5 Days 8609.52713.28.226.8838, 380.062

41.70 €

1 Available 5 Days 8709.52713.28.226.8838, 380.066

41.70 €

1 Available 5 Days 8809.52713.28.226.8838, 380.069

42.76 €

1 Available 5 Days 8909.52713.28.226.8838, 380.073

42.76 €

1 Available 5 Days 81009.52713.28.226.8838, 380.077

44.98 €

1 Available 5 Days 1015122713.29.626.81060, 600.051

44.98 €

1 Available 5 Days 1020122713.29.626.81060, 600.053

44.98 €

1 Available 5 Days 1025122713.29.626.81060, 600.057

47.08 €

1 Available 5 Days 1030122713.29.626.81060, 600.060

47.08 €

1 Available 5 Days 1035122713.29.626.81060, 600.063

47.08 €

1 Available 5 Days 1040122713.29.626.81060, 600.065

47.08 €

1 Available 5 Days 1045122713.29.626.81060, 600.068

47.08 €

1 Available 5 Days 1050122713.29.626.81060, 600.069

49.60 €

1 Available 5 Days 1060122713.29.626.81060, 600.077

49.60 €

1 Available 5 Days 1070122713.29.626.81060, 600.083

50.90 €

1 Available 5 Days 1080122713.29.626.81060, 600.088

50.90 €

1 Available 5 Days 1090122713.29.626.81060, 600.094

52.50 €

1 Available 5 Days 10100122713.29.626.81060, 600.101

52.50 €

1 Available 5 Days 10110122713.29.626.81060, 600.107

54.60 €

1 Available 5 Days 10120122713.29.626.81060, 600.112

52.34 €

1 Available 5 Days 122014.53116.410.632.71287, 870.083

52.34 €

1 Available 5 Days 122514.53116.410.632.71287, 870.088

54.60 €

1 Available 5 Days 123014.53116.410.632.71287, 870.114

54.60 €

1 Available 5 Days 123514.53116.410.632.71287, 870.096

54.60 €

1 Available 5 Days 124014.53116.410.632.71287, 870.110

54.60 €

1 Available 5 Days 124514.53116.410.632.71287, 870.105

54.60 €

1 Available 5 Days 125014.53116.410.632.71287, 870.109

Loading...

Tech Support