Spring plungers, Ball with friction bearing, with internal hexagon (GN 615.9 )

Spring plungers, Ball with friction bearing, with internal hexagon (GN 615.9 )
  • Volume Discount
GN 615.9 spring plungers are used for locking as well as for pressure and hold-off functions.

The ball is mounted in a plastic shell so as to be freely movable, which enables rolling and therefor generally optimizes the locking characteristics. Above all, this reduces wear on the counter piece.

A further characteristic of these plungers is that the plastic bearing acts as an electrical insulator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
615.9-M5-K
615.9-M5-KN
615.9-M5-KS
615.9-M5-KSN
615.9-M6-K
615.9-M6-KN
615.9-M6-KS
615.9-M6-KSN
615.9-M8-K
615.9-M8-KN
615.9-M8-KS
615.9-M8-KSN
615.9-M10-K
615.9-M10-KN
615.9-M10-KS
615.9-M10-KSN
615.9-M12-K
615.9-M12-KN
615.9-M12-KS
615.9-M12-KSN
615.9-M16-K
615.9-M16-KN
615.9-M16-KS
615.9-M16-KSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 l sw w Spring load, high, initial
(N)
Spring load, standard, initial
(N)
End Form Weight
(kg)

5.60 €

1 Available 5 Days 2142.50.510, 104,8, 4,814, 14K, Steel, standard spring load0.001

9.08 €

1 Available 5 Days 2142.50.510, 104,8, 4,814, 14KN, Stainless Steel, standard spring load0.001

6.26 €

1 Available 5 Days 2142.50.510, 104,8, 4,814, 14KS, Steel, high spring load0.001

10.00 €

1 Available 6 Days 2142.50.510, 104,8, 4,814, 14KSN, Stainless Steel, high spring load0.001

5.96 €

1 Available 5 Days 2.51530.711, 116,3, 6,316, 16K, Steel, standard spring load0.002

9.40 €

1 Available 5 Days 2.51530.711, 116,3, 6,316, 16KN, Stainless Steel, standard spring load0.002

6.70 €

1 Available 5 Days 2.51530.711, 116,3, 6,316, 16KS, Steel, high spring load0.002

10.38 €

1 Available 5 Days 2.51530.711, 116,3, 6,316, 16KSN, Stainless Steel, high spring load0.002

6.64 €

1 Available 5 Days 3.51840.9523, 2316, 1640, 40K, Steel, standard spring load0.004

11.68 €

1 Available 5 Days 3.51840.9523, 2316, 1640, 40KN, Stainless Steel, standard spring load0.004

7.40 €

1 Available 5 Days 3.51840.9523, 2316, 1640, 40KS, Steel, high spring load0.004

12.86 €

1 Available 5 Days 3.51840.9523, 2316, 1640, 40KSN, Stainless Steel, high spring load0.004

7.06 €

1 Available 5 Days 4.52351.428, 2818,8, 18,854,3, 54,3K, Steel, standard spring load0.007

15.60 €

1 Available 5 Days 4.52351.428, 2818,8, 18,854,3, 54,3KN, Stainless Steel, standard spring load0.007

7.86 €

1 Available 5 Days 4.52351.428, 2818,8, 18,854,3, 54,3KS, Steel, high spring load0.007

17.18 €

1 Available 5 Days 4.52351.428, 2818,8, 18,854,3, 54,3KSN, Stainless Steel, high spring load0.007

10.06 €

1 Available 5 Days 6.52662.339,5, 39,526, 2677,3, 77,3K, Steel, standard spring load0.011

18.20 €

1 Available 5 Days 6.52662.339,5, 39,526, 2677,3, 77,3KN, Stainless Steel, standard spring load0.012

11.20 €

1 Available 5 Days 6.52662.339,5, 39,526, 2677,3, 77,3KS, Steel, high spring load0.011

20.14 €

1 Available 5 Days 6.52662.339,5, 39,526, 2677,3, 77,3KSN, Stainless Steel, high spring load0.012

13.20 €

1 Available 5 Days 8.53383.150, 5038, 3888,7, 88,7K, Steel, standard spring load0.030

23.24 €

1 Available 5 Days 8.53383.150, 5038, 3888,7, 88,7KN, Stainless Steel, standard spring load0.030

14.76 €

1 Available 5 Days 8.53383.150, 5038, 3888,7, 88,7KS, Steel, high spring load0.030

25.54 €

1 Available 5 Days 8.53383.150, 5038, 3888,7, 88,7KSN, Stainless Steel, high spring load0.030

Loading...

  1. 1

Tech Support