Spring plungers, Ball with friction bearing, with slot (GN 615.8 )

Spring plungers, Ball with friction bearing, with slot (GN 615.8 )
  • Volume Discount
GN 615.8 Spring plungers are used for locking as well as for pressure and hold-off functions.

The ball is mounted in a plastic shell so as to be freely movable, which enables rolling and therefor generally optimizes the locking characteristics. Above all, this reduces wear on the counter piece.

A further characteristic of these plungers is that the plastic bearing acts as an electrical insulator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
615.8-M5-K
615.8-M5-KN
615.8-M5-KS
615.8-M5-KSN
615.8-M6-K
615.8-M6-KN
615.8-M6-KS
615.8-M6-KSN
615.8-M8-K
615.8-M8-KN
615.8-M8-KS
615.8-M8-KSN
615.8-M10-K
615.8-M10-KN
615.8-M10-KS
615.8-M10-KSN
615.8-M12-K
615.8-M12-KN
615.8-M12-KS
615.8-M12-KSN
615.8-M16-K
615.8-M16-KN
615.8-M16-KS
615.8-M16-KSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 l w x1 x2 x3 Spring load, high, initial
(N)
Spring load, standard, initial
(N)
End Form Weight
(kg)

4.78 €

1 Available 5 Days 2120.5---10, 104,8, 4,814, 14K, Steel, standard spring load0.001

7.26 €

1 Available 5 Days 2120.56,8, 6,810, 1014, 14-4,8, 4,8-KN, Stainless Steel, standard spring load0.001

5.24 €

1 Available 5 Days 2120.5---10, 104,8, 4,814, 14KS, Steel, high spring load0.001

7.98 €

1 Available 5 Days 2120.56,8, 6,810, 1014, 14-4,8, 4,8-KSN, Stainless Steel, high spring load0.001

5.10 €

1 Available 5 Days 2.5140.7---11, 116,3, 6,316, 16K, Steel, standard spring load0.002

7.56 €

1 Available 5 Days 2.5140.710, 1011, 1116, 16-6,3, 6,3-KN, Stainless Steel, standard spring load0.002

5.60 €

1 Available 5 Days 2.5140.7---11, 116,3, 6,316, 16KS, Steel, high spring load0.002

8.28 €

1 Available 5 Days 2.5140.710, 1011, 1116, 16-6,3, 6,3-KSN, Stainless Steel, high spring load0.002

5.64 €

1 Available 5 Days 3.5160.95---23, 2316, 1640, 40K, Steel, standard spring load0.004

9.40 €

1 Available 5 Days 3.5160.9524, 2423, 2340, 40-16, 16-KN, Stainless Steel, standard spring load0.004

6.20 €

1 Available 5 Days 3.5160.95---23, 2316, 1640, 40KS, Steel, high spring load0.004

10.36 €

1 Available 5 Days 3.5160.9524, 2423, 2340, 40-16, 16-KSN, Stainless Steel, high spring load0.004

5.96 €

1 Available 5 Days 4.5191.4---28, 2818,8, 18,854,3, 54,3K, Steel, standard spring load0.006

12.44 €

1 Available 5 Days 4.5191.431,7, 31,728, 2854,3, 54,3-18,8, 18,8-KN, Stainless Steel, standard spring load0.006

6.60 €

1 Available 5 Days 4.5191.4---28, 2818,8, 18,854,3, 54,3KS, Steel, high spring load0.006

13.78 €

1 Available 5 Days 4.5191.431,7, 31,728, 2854,3, 54,3-18,8, 18,8-KSN, Stainless Steel, high spring load0.006

8.54 €

1 Available 5 Days 6.5222.3---39,5, 39,526, 2677,3, 77,3K, Steel, standard spring load0.010

14.66 €

1 Available 5 Days 6.5222.349, 4939,5, 39,577,3, 77,3-26, 26-KN, Stainless Steel, standard spring load0.010

9.40 €

1 Available 5 Days 6.5222.3---39,5, 39,526, 2677,3, 77,3KS, Steel, high spring load0.010

16.00 €

1 Available 5 Days 6.5222.349, 4939,5, 39,577,3, 77,3-26, 26-KSN, Stainless Steel, high spring load0.010

11.24 €

1 Available 5 Days 8.5243.1---50, 5038, 3888,7, 88,7K, Steel, standard spring load0.021

18.60 €

1 Available 5 Days 8.5243.168, 6850, 5088,7, 88,7-38, 38-KN, Stainless Steel, standard spring load0.021

12.34 €

1 Available 5 Days 8.5243.1---50, 5038, 3888,7, 88,7KS, Steel, high spring load0.021

20.46 €

1 Available 5 Days 8.5243.168, 6850, 5088,7, 88,7-38, 38-KSN, Stainless Steel, high spring load0.021

Loading...

  1. 1

Tech Support