Stainless Steel-Spring plungers, with sealed bolt (GN 616.1) (616.1-M8-SN)

Stainless Steel-Spring plungers, with sealed bolt (GN 616.1) 616.1-M8-SN
  • Volume Discount

Product Details:

Manufacturer part number: 616.1-M8-SN

Brand: GANTER

Price: 12.96

Delivery time: 7 Days


Technical Data:

d2: 3.8

l: 26

sw: 2.5

w: 3

x1: 24, 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

616.1-M8-SN

Part Number
616.1-M8-SN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 l sw w x1 Spring load, initial
(N)
Code No., Screwdriver Weight
(kg)

12.96 €

1 Available 7 Days 3.8262.5324, 249, 9616.5-M10, 616.5-M100.007

Loading...

  1. 1

Basic information

Form SN, Stainless Steel, with standard spring load

This page is Stainless Steel-Spring plungers, with sealed bolt (GN 616.1), part number 616.1-M8-SN.
You can find the detail information about specifications and dimensions on part number 616.1-M8-SN.

Variation of this product

Part Number
616.1-M10-SN
616.1-M12-SN
616.1-M16-SN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d2 l sw w x1 Spring load, initial
(N)
Code No., Screwdriver Weight
(kg)

14.00 €

1 Available 7 Days 42833.530, 3015, 15616.5-M10, 616.5-M100.012

18.72 €

1 Available 7 Days 6354450, 5024, 24616.5-M12, 616.5-M120.020

30.88 €

1 Available 7 Days 7.5405558, 5836, 36616.5-M16, 616.5-M160.044

Tech Support