Stainless Steel-Spring plungers, without thread, ball with friction bearing (GN 614.8)

Stainless Steel-Spring plungers, without thread, ball with friction bearing (GN 614.8)
  • Volume Discount
GN 614.8 Stainless Steel-Spring plungers are used for locking as well as for pressure and hold-off functions.

The ball is mounted in a plastic shell so as to be freely movable, which enables rolling and therefor generally optimizes the locking characteristics. Above all, this reduces wear on the counter piece.

A further characteristic of these plungers is that the plastic bearing acts as an electrical insulator.

For the mounting hole, tolerance d1 F8 is recommended for joined fitting and d1 H9 for press fitting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
614.8-4-NI
614.8-5-NI
614.8-6-NI
614.8-8-NI
614.8-10-NI
614.8-12-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 d2 l1 w x14 Spring load, initial
(N)
Weight
(kg)

4.84 €

1 Available 5 Days 42110.56,8, 6,84,8, 4,80.001

5.38 €

1 Available 5 Days 52.5130.710, 106,3, 6,30.001

5.90 €

1 Available 5 Days 63.5150.9524, 2416, 160.002

6.78 €

1 Available 5 Days 84.5181.531,7, 31,718,8, 18,80.004

10.64 €

1 Available 5 Days 106.5202.349, 4926, 260.007

11.16 €

1 Available 5 Days 128.5223.168, 6838, 380.011

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support