Levelling feet with fixing lug, Steel, zinc plated, rectangular shape (GN 42)

Levelling feet with fixing lug, Steel, zinc plated, rectangular shape (GN 42)
  • Volume Discount
GN 42 levelling feet can be used in a host of combinations of base plates and adjustable spindle versions.
>The levelling feet can be screwed to the mounting surface use the fixing lug, which prevents lateral shifting. Moreover, the types with the rubber underlay protect sensitive surfaces.
The levelling feet are supplied fully assembled and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42-80-M8-26-E0-X
42-80-M8-26-E3-X
42-80-M8-26-G0-X
42-80-M8-26-G3-X
42-80-M8-40-E0-S
42-80-M8-40-E0-SK
42-80-M8-40-E3-S
42-80-M8-40-E3-SK
42-80-M8-40-G0-S
42-80-M8-40-G0-SK
42-80-M8-40-G3-S
42-80-M8-40-G3-SK
42-80-M8-50-E0-S
42-80-M8-50-E0-SK
42-80-M8-50-E3-S
42-80-M8-50-E3-SK
42-80-M8-50-G0-S
42-80-M8-50-G0-SK
42-80-M8-50-G3-S
42-80-M8-50-G3-SK
42-80-M8-63-E0-S
42-80-M8-63-E0-SK
42-80-M8-63-E3-S
42-80-M8-63-E3-SK
42-80-M8-63-G0-S
42-80-M8-63-G0-SK
42-80-M8-63-G3-S
42-80-M8-63-G3-SK
42-80-M10-29-E0-X
42-80-M10-29-E3-X
42-80-M10-29-G0-X
42-80-M10-29-G3-X
42-80-M10-50-E0-S
42-80-M10-50-E0-SK
42-80-M10-50-E3-S
42-80-M10-50-E3-SK
42-80-M10-50-G0-S
42-80-M10-50-G0-SK
42-80-M10-50-G3-S
42-80-M10-50-G3-SK
42-80-M10-60-E0-S
42-80-M10-60-E0-SK
42-80-M10-60-E3-S
42-80-M10-60-E3-SK
42-80-M10-60-G0-S
42-80-M10-60-G0-SK
42-80-M10-60-G3-S
42-80-M10-60-G3-SK
42-80-M10-80-E0-S
42-80-M10-80-E0-SK
42-80-M10-80-E3-S
42-80-M10-80-E3-SK
42-80-M10-80-G0-S
42-80-M10-80-G0-SK
42-80-M10-80-G3-S
42-80-M10-80-G3-SK
42-80-M10-100-E0-S
42-80-M10-100-E0-SK
42-80-M10-100-E3-S
42-80-M10-100-E3-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Length l1 Length l7 Type (Base) Version (Screw) h3 h4 h6 m3 t A/F1A/F2A/F3A/F7Weight
(kg)

10.66 €

1 Available 7 Days M 8-26E0, without rubber underlay, with one slotted holeX, external hexagon, female thread---508---140.223

20.76 €

1 Available 7 Days M 8-26E3, with rubber underlay, vulcanized, black, with one slotted holeX, external hexagon, female thread--3508---140.229

10.60 €

1 Available 7 Days M 8-26G0, without rubber underlay, with 2 slotted holesX, external hexagon, female thread----8---140.217

20.76 €

1 Available 7 Days M 8-26G3, with rubber underlay, vulcanized, black, with 2 slotted holesX, external hexagon, female thread--3-8---140.223

10.90 €

1 Available 7 Days M 840-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.200

11.00 €

1 Available 7 Days M 840-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.205

20.74 €

1 Available 7 Days M 840-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.226

20.84 €

1 Available 7 Days M 840-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.231

10.88 €

1 Available 7 Days M 840-G0, without rubber underlay, with 2 slotted holesS, without nut, external hexagon at the bottom12----17---0.194

10.98 €

1 Available 7 Days M 840-G0, without rubber underlay, with 2 slotted holesSK, with nut, external hexagon at the bottom12----17---0.199

20.84 €

1 Available 7 Days M 840-G3, with rubber underlay, vulcanized, black, with 2 slotted holesS, without nut, external hexagon at the bottom12-3--17---0.220

20.94 €

1 Available 7 Days M 840-G3, with rubber underlay, vulcanized, black, with 2 slotted holesSK, with nut, external hexagon at the bottom12-3--17---0.225

10.96 €

1 Available 7 Days M 850-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.203

11.06 €

1 Available 7 Days M 850-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.208

20.80 €

1 Available 7 Days M 850-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.229

20.90 €

1 Available 7 Days M 850-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.234

10.90 €

1 Available 7 Days M 850-G0, without rubber underlay, with 2 slotted holesS, without nut, external hexagon at the bottom12----17---0.197

11.00 €

1 Available 7 Days M 850-G0, without rubber underlay, with 2 slotted holesSK, with nut, external hexagon at the bottom12----17---0.202

20.80 €

1 Available 7 Days M 850-G3, with rubber underlay, vulcanized, black, with 2 slotted holesS, without nut, external hexagon at the bottom12-3--17---0.223

20.90 €

1 Available 7 Days M 850-G3, with rubber underlay, vulcanized, black, with 2 slotted holesSK, with nut, external hexagon at the bottom12-3--17---0.228

10.94 €

1 Available 7 Days M 863-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.207

11.04 €

1 Available 7 Days M 863-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.212

20.68 €

1 Available 7 Days M 863-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.233

20.78 €

1 Available 7 Days M 863-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.238

10.88 €

1 Available 7 Days M 863-G0, without rubber underlay, with 2 slotted holesS, without nut, external hexagon at the bottom12----17---0.201

10.98 €

1 Available 7 Days M 863-G0, without rubber underlay, with 2 slotted holesSK, with nut, external hexagon at the bottom12----17---0.206

20.78 €

1 Available 7 Days M 863-G3, with rubber underlay, vulcanized, black, with 2 slotted holesS, without nut, external hexagon at the bottom12-3--17---0.227

20.88 €

1 Available 7 Days M 863-G3, with rubber underlay, vulcanized, black, with 2 slotted holesSK, with nut, external hexagon at the bottom12-3--17---0.232

11.00 €

1 Available 7 Days M 10-29E0, without rubber underlay, with one slotted holeX, external hexagon, female thread---5010---140.221

21.08 €

1 Available 7 Days M 10-29E3, with rubber underlay, vulcanized, black, with one slotted holeX, external hexagon, female thread--35010---140.227

11.04 €

1 Available 7 Days M 10-29G0, without rubber underlay, with 2 slotted holesX, external hexagon, female thread----10---140.215

21.08 €

1 Available 7 Days M 10-29G3, with rubber underlay, vulcanized, black, with 2 slotted holesX, external hexagon, female thread--3-10---140.221

11.16 €

1 Available 7 Days M 1050-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.221

11.28 €

1 Available 7 Days M 1050-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.230

21.16 €

1 Available 7 Days M 1050-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.227

21.28 €

1 Available 7 Days M 1050-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.256

11.16 €

1 Available 7 Days M 1050-G0, without rubber underlay, with 2 slotted holesS, without nut, external hexagon at the bottom12----17---0.215

11.28 €

1 Available 7 Days M 1050-G0, without rubber underlay, with 2 slotted holesSK, with nut, external hexagon at the bottom12----17---0.224

21.26 €

1 Available 7 Days M 1050-G3, with rubber underlay, vulcanized, black, with 2 slotted holesS, without nut, external hexagon at the bottom12-3--17---0.241

21.38 €

1 Available 7 Days M 1050-G3, with rubber underlay, vulcanized, black, with 2 slotted holesSK, with nut, external hexagon at the bottom12-3--17---0.250

11.36 €

1 Available 7 Days M 1060-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.238

11.48 €

1 Available 7 Days M 1060-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.247

21.28 €

1 Available 7 Days M 1060-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.264

21.40 €

1 Available 7 Days M 1060-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.273

11.34 €

1 Available 7 Days M 1060-G0, without rubber underlay, with 2 slotted holesS, without nut, external hexagon at the bottom12----17---0.232

11.46 €

1 Available 7 Days M 1060-G0, without rubber underlay, with 2 slotted holesSK, with nut, external hexagon at the bottom12----17---0.241

21.38 €

1 Available 7 Days M 1060-G3, with rubber underlay, vulcanized, black, with 2 slotted holesS, without nut, external hexagon at the bottom12-3--17---0.258

21.50 €

1 Available 7 Days M 1060-G3, with rubber underlay, vulcanized, black, with 2 slotted holesSK, with nut, external hexagon at the bottom12-3--17---0.267

11.70 €

1 Available 7 Days M 1080-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.247

11.84 €

1 Available 7 Days M 1080-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.256

21.74 €

1 Available 7 Days M 1080-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.273

21.86 €

1 Available 7 Days M 1080-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.282

11.74 €

1 Available 7 Days M 1080-G0, without rubber underlay, with 2 slotted holesS, without nut, external hexagon at the bottom12----17---0.241

11.86 €

1 Available 7 Days M 1080-G0, without rubber underlay, with 2 slotted holesSK, with nut, external hexagon at the bottom12----17---0.250

21.84 €

1 Available 7 Days M 1080-G3, with rubber underlay, vulcanized, black, with 2 slotted holesS, without nut, external hexagon at the bottom12-3--17---0.267

21.96 €

1 Available 7 Days M 1080-G3, with rubber underlay, vulcanized, black, with 2 slotted holesSK, with nut, external hexagon at the bottom12-3--17---0.276

12.00 €

1 Available 7 Days M 10100-E0, without rubber underlay, with one slotted holeS, without nut, external hexagon at the bottom12--50-17---0.257

12.14 €

1 Available 7 Days M 10100-E0, without rubber underlay, with one slotted holeSK, with nut, external hexagon at the bottom12--50-17---0.266

21.90 €

1 Available 7 Days M 10100-E3, with rubber underlay, vulcanized, black, with one slotted holeS, without nut, external hexagon at the bottom12-350-17---0.283

22.04 €

1 Available 7 Days M 10100-E3, with rubber underlay, vulcanized, black, with one slotted holeSK, with nut, external hexagon at the bottom12-350-17---0.292

Loading...

Basic information

Diameter d1 80 d3 13 d4 10.5
h1 3 h2 1.3 l8 70
m1 27 m2 26 r 15

Tech Support