Stainless Steel-Levelling feet, A4 (GN 44) (Part Numbers)

Stainless Steel-Levelling feet, A4 (GN 44)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
GN 44 Stainless Steel-Levelling feet are for use in aggressive environments. The range of combinations of base plates and adjustable spindle versions allows these levelling feat to be used in every situation.

The base plate with the rubber underlay protects sensitive surfaces and reduces lateral slippage. The type B0 can also be fastened to the mounting surface through two holes.

The levelling feet are supplied fully assembled and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44-50-M8-40-D0-S
44-50-M8-40-D0-SK
44-50-M8-40-D1-S
44-50-M8-40-D1-SK
44-50-M8-40-D3-S
44-50-M8-40-D3-SK
44-50-M8-50-B0-S
44-50-M8-50-B0-SK
44-50-M8-50-D0-S
44-50-M8-50-D0-SK
44-50-M8-50-D1-S
44-50-M8-50-D1-SK
44-50-M8-50-D3-S
44-50-M8-50-D3-SK
44-50-M8-63-B0-S
44-50-M8-63-B0-SK
44-50-M8-63-D0-S
44-50-M8-63-D0-SK
44-50-M8-63-D1-S
44-50-M8-63-D1-SK
44-50-M8-63-D3-S
44-50-M8-63-D3-SK
44-50-M10-50-B0-S
44-50-M10-50-B0-SK
44-50-M10-50-D0-S
44-50-M10-50-D0-SK
44-50-M10-50-D1-S
44-50-M10-50-D1-SK
44-50-M10-50-D3-S
44-50-M10-50-D3-SK
44-50-M10-60-B0-S
44-50-M10-60-B0-SK
44-50-M10-60-D0-S
44-50-M10-60-D0-SK
44-50-M10-60-D1-S
44-50-M10-60-D1-SK
44-50-M10-60-D3-S
44-50-M10-60-D3-SK
44-50-M10-80-B0-S
44-50-M10-80-B0-SK
44-50-M10-80-D0-S
44-50-M10-80-D0-SK
44-50-M10-80-D1-S
44-50-M10-80-D1-SK
44-50-M10-80-D3-S
44-50-M10-80-D3-SK
44-50-M10-100-B0-S
44-50-M10-100-B0-SK
44-50-M10-100-D0-S
44-50-M10-100-D0-SK
44-50-M10-100-D1-S
44-50-M10-100-D1-SK
44-50-M10-100-D3-S
44-50-M10-100-D3-SK
44-50-M12-60-B0-S
44-50-M12-60-B0-SK
44-50-M12-60-D0-S
44-50-M12-60-D0-SK
44-50-M12-60-D1-S
44-50-M12-60-D1-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Length l1 Type (Base) Version (Screw) d3 h1 h3 h4 h6 m s A/F1A/F2Weight
(kg)

7.60 €

1 Available 7 Days 5040D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.081

7.82 €

1 Available 7 Days 5040D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.090

8.38 €

1 Available 7 Days 5040D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.087

8.60 €

1 Available 7 Days 5040D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.096

10.78 €

1 Available 7 Days 5040D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.089

11.00 €

1 Available 7 Days 5040D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.098

8.10 €

1 Available 7 Days 5050B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.083

8.32 €

1 Available 7 Days 5050B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.092

7.80 €

1 Available 7 Days 5050D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.085

8.02 €

1 Available 7 Days 5050D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.080

8.56 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.091

8.78 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.100

10.92 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.092

11.16 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.101

8.36 €

1 Available 7 Days 5063B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.087

8.58 €

1 Available 7 Days 5063B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.096

8.08 €

1 Available 7 Days 5063D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.088

8.30 €

1 Available 7 Days 5063D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.097

8.82 €

1 Available 7 Days 5063D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.094

9.06 €

1 Available 7 Days 5063D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.103

11.22 €

1 Available 7 Days 5063D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.096

11.46 €

1 Available 7 Days 5063D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.090

8.70 €

1 Available 7 Days 5050B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.092

9.02 €

1 Available 7 Days 5050B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.101

8.38 €

1 Available 7 Days 5050D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.093

8.70 €

1 Available 7 Days 5050D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.102

9.16 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.099

9.48 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.090

11.52 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.101

11.86 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.110

8.86 €

1 Available 7 Days 5060B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.096

9.18 €

1 Available 7 Days 5060B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.105

8.58 €

1 Available 7 Days 5060D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.098

8.90 €

1 Available 7 Days 5060D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.107

9.30 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.104

9.62 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.113

11.70 €

1 Available 7 Days 5060D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.105

12.02 €

1 Available 7 Days 5060D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.114

9.48 €

1 Available 7 Days 5080B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.107

9.80 €

1 Available 7 Days 5080B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.116

9.16 €

1 Available 7 Days 5080D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.108

9.48 €

1 Available 7 Days 5080D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.117

9.92 €

1 Available 7 Days 5080D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.114

10.26 €

1 Available 7 Days 5080D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.123

12.30 €

1 Available 7 Days 5080D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.116

12.62 €

1 Available 7 Days 5080D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.125

10.18 €

1 Available 7 Days 50100B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.116

10.50 €

1 Available 7 Days 50100B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.125

9.86 €

1 Available 7 Days 50100D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.118

10.18 €

1 Available 7 Days 50100D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.127

10.62 €

1 Available 7 Days 50100D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.124

10.96 €

1 Available 7 Days 50100D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.133

13.06 €

1 Available 7 Days 50100D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom-2.511-438-17-0.125

13.40 €

1 Available 7 Days 50100D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom-2.511-438-17-0.134

9.92 €

1 Available 7 Days 5060B0, without rubber underlay, with 2 fixing holesS, without nut, external hexagon at the bottom6.62.511--38-17-0.109

10.50 €

1 Available 7 Days 5060B0, without rubber underlay, with 2 fixing holesSK, with nut, external hexagon at the bottom6.62.511--38-17-0.118

9.60 €

1 Available 7 Days 5060D0, without rubber underlayS, without nut, external hexagon at the bottom-2.511--38-17-0.111

10.18 €

1 Available 7 Days 5060D0, without rubber underlaySK, with nut, external hexagon at the bottom-2.511--38-17-0.120

10.38 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom-2.511--38217-0.117

10.96 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom-2.511--38217-0.126

Loading...

Tech Support