• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel-Levelling sets (GN 360)

Stainless Steel-Levelling sets (GN 360)
  • Volume Discount
GN 360 Stainless Steel-Levelling sets are used for leveling and to compensate for any slope when setting up machines and systems.The thread d2 can also be used as a through-hole for attachment from below. The fine thread d3 laws precise adjustment and readjustment using a DIN 1810 C-Spanner. A circlip limits the maximum path of adjustment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
360-40-M10-69-A-NI
360-40-M10-69-B-NI
360-40-M10-86-A-NI
360-40-M10-86-B-NI
360-52-M12-80-A-NI
360-52-M12-80-B-NI
360-52-M12-103-A-NI
360-52-M12-103-B-NI
360-65-M16-112-A-NI
360-65-M16-112-B-NI
360-65-M16-148-A-NI
360-65-M16-148-B-NI
360-79-M10-69-A-NI
360-79-M10-69-B-NI
360-79-M10-86-A-NI
360-79-M10-86-B-NI
360-99-M12-80-A-NI
360-99-M12-80-B-NI
360-99-M12-103-A-NI
360-99-M12-103-B-NI
360-119-M16-112-A-NI
360-119-M16-112-B-NI
360-119-M16-148-A-NI
360-119-M16-148-B-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type d3 d4 h1 h2 h3 h4 h5 Static load F
(kN)
Code no. C-Spanner Weight
(kg)

119.54 €

1 Available 7 Days 40A, without lock nutM 28 x 1,540695316--701810-A40-42, 1810-A40-420.390

132.88 €

1 Available 7 Days 40B, with lock nutM 28 x 1,54069--5910701810-A40-42, 1810-A40-420.418

128.34 €

1 Available 7 Days 40A, without lock nutM 28 x 1,540866224--701810-A40-42, 1810-A40-420.460

141.62 €

1 Available 7 Days 40B, with lock nutM 28 x 1,54086--6818701810-A40-42, 1810-A40-420.480

161.16 €

1 Available 7 Days 52A, without lock nutM 36 x 1,552806119--851810-A52-55, 1810-A52-550.815

178.68 €

1 Available 7 Days 52B, with lock nutM 36 x 1,55280--6911851810-A52-55, 1810-A52-550.897

178.50 €

1 Available 7 Days 52A, without lock nutM 36 x 1,5521037330--851810-A52-55, 1810-A52-550.975

195.88 €

1 Available 7 Days 52B, with lock nutM 36 x 1,552103--8023851810-A52-55, 1810-A52-551.498

209.08 €

1 Available 7 Days 65A, without lock nutM 45 x 1,5651128230--1551810-A65-70, 1810-A65-701.665

231.04 €

1 Available 7 Days 65B, with lock nutM 45 x 1,565112--90221551810-A65-70, 1810-A65-701.758

246.38 €

1 Available 7 Days 65A, without lock nutM 45 x 1,56514810048--1551810-A65-70, 1810-A65-702.048

267.94 €

1 Available 7 Days 65B, with lock nutM 45 x 1,565148--108401551810-A65-70, 1810-A65-702.145

161.86 €

1 Available 7 Days 79A, without lock nutM 28 x 1,540695316--701810-A40-42, 1810-A40-420.730

175.26 €

1 Available 7 Days 79B, with lock nutM 28 x 1,54069--5910701810-A40-42, 1810-A40-420.755

170.56 €

1 Available 7 Days 79A, without lock nutM 28 x 1,540866224--701810-A40-42, 1810-A40-420.825

183.92 €

1 Available 7 Days 79B, with lock nutM 28 x 1,54086--6818701810-A40-42, 1810-A40-420.800

187.12 €

1 Available 7 Days 99A, without lock nutM 36 x 1,552806119--851810-A52-55, 1810-A52-551.425

204.60 €

1 Available 7 Days 99B, with lock nutM 36 x 1,55280--6911851810-A52-55, 1810-A52-551.031

204.10 €

1 Available 7 Days 99A, without lock nutM 36 x 1,5521037330--851810-A52-55, 1810-A52-551.595

221.44 €

1 Available 7 Days 99B, with lock nutM 36 x 1,552103--8023851810-A52-55, 1810-A52-551.645

247.58 €

1 Available 7 Days 119A, without lock nutM 45 x 1,5651128230--1551810-A65-70, 1810-A65-702.880

268.98 €

1 Available 7 Days 119B, with lock nutM 45 x 1,565112--90221551810-A65-70, 1810-A65-702.980

285.50 €

1 Available 7 Days 119A, without lock nutM 45 x 1,56514810048--1551810-A65-70, 1810-A65-703.260

306.92 €

1 Available 7 Days 119B, with lock nutM 45 x 1,565148--108401551810-A65-70, 1810-A65-703.360

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support