Stainless Steel-Sensor holders, for set collars GN 7062.1 / GN 7072.1 (GN 7062.10)

Stainless Steel-Sensor holders, for set collars GN 7062.1 / GN 7072.1 (GN 7062.10)
  • Volume Discount
The Stainless Steel-Sensor holders GN 7062.10 are designed for holding sensors attached with two lock nuts.

The holes d2 match the extension-tapped holes of the set collars GN 7062.1 / GN 7072.1 in measurement and facilitate axial or radial positioning of sensors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7062.10-B8-14-L
7062.10-B8-18-L
7062.10-B8-23-L
7062.10-B8-30-L
7062.10-B12-14-L
7062.10-B12-18-L
7062.10-B12-23-L
7062.10-B12-30-L
7062.10-B18-18-L
7062.10-B18-23-L
7062.10-B18-30-L
7062.10-B30-23-L
7062.10-B30-30-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length k d1 Outside diameter d2 Outside diameter m0 Outside diameter m Outside diameter l1 Outside diameter l2 Outside diameter l3 Outside diameter l4 Outside diameter l5 Outside diameter l6 Outside diameter s Weight
(kg)

2.14 €

1 Available 5 Days 14B 83.588139.515---20.005

2.36 €

1 Available 5 Days 18B 84.5101014.510.519---20.007

2.46 €

1 Available 5 Days 23B 84.512121712.519---2.50.012

2.80 €

1 Available 4 Days 30B 85.5181818.512.524.5---2.50.018

2.30 €

1 Available 6 Days 14B 123.588139.5-19--20.007

2.40 €

1 Available 5 Days 18B 124.5101014.510.5-24.5--20.010

2.54 €

1 Available 5 Days 23B 124.512121712.5-24.5--2.50.016

2.86 €

1 Available 5 Days 30B 125.5181818.512.5-24.5--2.50.019

3.08 €

1 Available 5 Days 18B 184.5101014.510.5--29.5-20.013

3.26 €

1 Available 5 Days 23B 184.512121712.5--29.5-2.50.020

3.04 €

1 Available 5 Days 30B 185.5181818.512.5--29.5-2.50.024

4.50 €

1 Available 5 Days 23B 304.512121712.5---35.52.50.027

4.50 €

1 Available 5 Days 30B 305.5181818.512.5---35.52.50.031

Loading...

  1. 1

Basic information

Type L, angled

Tech Support