Telescopic slides, with full extension and self-retracting mechanism, load capacity up to 2300 N (GN 1432)

Telescopic slides, with full extension and self-retracting mechanism, load capacity up to 2300 N (GN 1432)
  • Volume Discount
Telescopic slides with self-retracting mechanism GN 1432 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1432-400-B-2-ZB
1432-450-B-2-ZB
1432-500-B-2-ZB
1432-550-B-2-ZB
1432-600-B-2-ZB
1432-700-B-2-ZB
1432-800-B-2-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

150.38 €

1 Available 12 Days 4004008001700, 17001030, 10302.860

155.86 €

1 Available 12 Days 4504509001900, 19001160, 11603.260

160.98 €

1 Available 12 Days 50050010002120, 21201250, 12503.200

166.02 €

1 Available 12 Days 55055011002300, 23001400, 14004.100

171.10 €

1 Available 12 Days 60060012002300, 23001450, 14504.520

188.00 €

1 Available 12 Days 70070014002280, 22801450, 14505.180

191.48 €

1 Available 12 Days 80080016002190, 21901550, 15506.180

Loading...

  1. 1

Basic information

Type B, with rubber stop Identification no. 2, Fastening using countersunk holes Finish ZB, zinc plated, blue passivated

Tech Support