Telescopic slides, with full extension, load capacity up to 2120 N (GN 1430)

Telescopic slides, with full extension, load capacity up to 2120 N (GN 1430)
  • Volume Discount
Telescopic slides GN 1430 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type E dampen the impact of the slide in the two end positions and takes on the locking function of the back stop position. This feature is noticeable through a slight resistance on opening and closing. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1430-1000-E-2-ZB
1430-1200-E-2-ZB
1430-400-E-2-ZB
1430-450-E-2-ZB
1430-500-E-2-ZB
1430-550-E-2-ZB
1430-600-E-2-ZB
1430-700-E-2-ZB
1430-800-E-2-ZB
1430-900-E-2-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

262.92 €

1 Available 12 Days 1050100020501790, 17901080, 10807.800

297.20 €

1 Available 10 Days 1250120024501630, 1630950, 9508.700

141.94 €

1 Available 12 Days 4354008351570, 1570970, 9703.090

146.50 €

1 Available 12 Days 4854509351600, 16001030, 10303.500

149.38 €

1 Available 12 Days 54550010451690, 16901150, 11504.200

157.42 €

1 Available 12 Days 59555011451870, 18701160, 11604.200

162.58 €

1 Available 12 Days 65060012501890, 18901180, 11804.700

175.06 €

1 Available 12 Days 75070014501870, 18701370, 13705.400

222.24 €

1 Available 12 Days 85080016502120, 21201470, 14706.200

233.94 €

1 Available 12 Days 95090018501920, 19201250, 12507.160

Loading...

  1. 1

Basic information

Type E, with rubber stop, locking device in back Identification no. 2, Fastening using countersunk holes Finish ZB, zinc plated, blue passivated

Tech Support