Adjustable hand levers for set collars (GN 311) (311-30-M5-13-SW)

Adjustable hand levers for set collars (GN 311) 311-30-M5-13-SW
  • Volume Discount

Product Details:

Manufacturer part number: 311-30-M5-13-SW

Brand: GANTER

Price: 13.48

Delivery time: 7 Days


Technical Data:

Lever / Handle length l1: 30 mm

Thread d1 (M): 5

Thread length l2: 14

Diameter d0: 36

d2: 8.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

311-30-M5-13-SW

Part Number
311-30-M5-13-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Diameter d0 d2 h1 h2 h3 Weight
(kg)

13.48 €

1 Available 7 Days 30514368.733.513310.032

Loading...

  1. 1

Basic information

Colour SW, black, textured finish d3 13

This page is Adjustable hand levers for set collars (GN 311), part number 311-30-M5-13-SW.
You can find the detail information about specifications and dimensions on part number 311-30-M5-13-SW.

Variation of this product

Part Number
311-30-M4-12-SW
311-30-M5-15-SW
311-45-M5-16-SW
311-45-M6-18-SW
311-45-M6-19-SW
311-45-M6-20-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Diameter d0 d2 h1 h2 h3 Weight
(kg)

12.48 €

1 Available 7 Days 3041230 / 327.23212300.029

13.72 €

1 Available 7 Days 30514428.73515330.032

14.10 €

1 Available 7 Days 45516488.736.516340.040

12.40 €

1 Available 7 Days 45616551038.518360.045

12.40 €

1 Available 7 Days 45616601039.519370.046

12.46 €

1 Available 7 Days 45618651040.520380.047

Tech Support